Text field
This element enables text to be displayed, which is assigned directly in the Properties or variably in "Text variables". In contrast to the rectangle, the frame can be displayed with a shadow.

Properties editor
The properties of a visualization element - except alignment and order - can all be configured in the properties editor. By default, this editor opens next to the visualization editor, or it can be opened explicitly via the "Properties" command (which can be found in the View menu as standard).
A property can be modified by editing the field "Value". To this end, an input field, a selection list, a dialog or checkbox that can be activated is provided in this field, depending on the element type. The value field opens
- after a double-click,
- after a single click in a selected field,
- via the space bar, if the field was already selected.
If a variable is assigned,
- simply enter its name.
- Use the
button to open the input assistant for selecting a variable. The Variables category lists all variables that have already been defined in the project.
Working in the list of properties can be made easier with the aid of default, sorting and filter functions.
Element properties
All element properties and their descriptions are listed below.
Element name | The element name can be changed. Standard name is "GenElemInst_x". "x" stands for a sequential number. |
Element type | The element type is entered here. For three element groups it is possible to switch between the corresponding elements by changing the element type: |
Position
Here you can define the position (X/Y coordinates) and size (width and height) of the element in pixels. The origin is in the top left corner of the window. The positive x-axis is on the right, the positive y-axis runs downwards. If the values edited, the displayed element is simultaneously modified in the visualization editor.
X | Horizontal position in pixels – X=0 is the left edge of the window. |
Y | Vertical position in pixels – Y=0 is the upper edge of the window. |
Width | Width of the element in pixels |
Height | Height of the element in pixels |
Colors
A color is defined based on a hexadecimal number consisting of red / green / blue (RGB) components. For each of these three colors, 256 (0-255) values are available, which can be entered here statically. The color can be selected from a selection list or via the color selection dialog, which can be opened via the button . In addition, the level of transparency can be set for each color (0: fully transparent, 255: fully opaque).
Normal state
|
Select a frame and fill color for the default state. If the color switching variable is defined as FALSE, the element is in default state. |
Alarm state
|
Select a frame and fill color for the element in alarm state. This is triggered, if the color switching variable is defined as TRUE. |
![]() | Transparency is not supported under Windows CE. |
Color variables
The color variables used for dynamic definition of the element colors via project variables of type DWORD. A color is defined based on a hexadecimal number consisting of red, green and blue (RGB) components. In addition, the variables are used to specify the transparency of the color (FF: fully opaque - 00: fully transparent). The DWORD has the following structure: 16#TTRRGGBB
![]() | The structure of the hexadecimal number differs, compared to TwinCAT 2. In TwinCAT 3, in addition to the RGB components, the color transparency can also be defined with the hexadecimal number. The transparency is indicated by the first two digits after “16#”. Colors with definitions starting with “16#00” are invisible, since they are fully transparent. |
Example:
nFillColor := 16#FF8FE03F;
- FF: transparency (fully opaque)
- 8F: red
- E0: green
- 3F: blue
Color change | Boolean variable, which controls the switching of the element color between "normal state" (variable = FALSE) and "alarm state" (variable = TRUE). |
Normal state
| Variables of type DWORD for defining the frame and fill color for the element. They overwrite the values that are currently defined in "Colors". The values in the project variable are used, if the variable defined in "Color change" is FALSE. |
Alarm state
| Variables of type DWORD for defining the frame and fill color for the element in alarm state. They overwrite the values that are currently defined in "Colors". The values in the project variable are used, if the variable defined in "Color change" is TRUE. |
![]() | Transparency is not supported under Windows CE. |
Appearance
The settings under Appearance are static definitions for the frame and the element filling.
Line width |
Defines the frame line width in pixels. 0 codes the same as 1 and sets the line width to 1 pixel. If no frame is required, set the line type to invisible. |
Fill type |
Defines the fill type for the fill color:
|
Line type |
Defines one of the following line types for the outline:
|
Auxiliary setting
Shadow style | Here you can specify the shadow style for the outline:
|
Texts
These properties are used for a static definition of the element labelling. Each can contain a formatting sequence, e.g. %s. In online mode the sequence is replaced by the contents of the variables defined in "Text variables".
Text | Enter a text. It is used to label the element. The text can contain a formatting sequence, e.g. %s. The corresponding variable is defined in "Text variables". Note: The text can also be entered directly. If the element is selected in the visualization editor, an input field can be opened by pressing the space bar. |
Tooltip | Enter a text. It is used as a tooltip for the element and appears in the visualization only in online mode when the cursor is placed over an element. The text can contain a formatting sequence, e.g. %s. The corresponding variable is defined in "Text variables". |
Text properties
These properties are used for a static definition of the font. A dynamic definition of the font is possible in the category "Font variables".
Horizontal alignment | Defines the horizontal alignment of the text through selection of:
|
Vertical alignment | Defines the vertical alignment of the text through selection of:
|
Text format | Defines the display of a text that is too long to be displayed completely in an element:
|
Font: | Defines the font through selection from predefined fonts:
Press |
Font color | Defines the font color for the element. Either from the selection list or via the dialog that opens when |
Text variables
You can display text that is stored in a variable. To do this, first add a formatting sequence in the text that is defined under the "Texts" property. Then assign a variable. In online mode the formatting sequence is replaced by the contents of the variables.
Example %f:
Enter "Result: %2.5f" in the "Texts" property. Enter "fValue" in the "Text variables" property. The variable must be a defined IEC variable. The element will then be labeled in online mode with "Result: 12.12345" if fValue = 12.1234567.
Text variable | Variable (of default data type) containing the information to be displayed. The type must match the formatting sequence in the "Texts" setting. |
Tooltipvariable | Variable of type String containing the tooltip text to be displayed. The entry in the property "Texts" must contain a formatting sequence. |
State variables
These are dynamic definitions of the availability of the element in online mode.
Invisibility | Specification of a boolean variable. If this returns TRUE, the element is invisible in online mode. |
Input disabled | Specification of a boolean variable. If TRUE is returned, inputs for the element have no effect. Also, the element itself is greyed out in the visualization, to indicate that no user inputs are possible. If the visualization uses the user management, the elements for user groups with access right "only visible" are grayed out. |
Input configuration
Here you can define the consequential action that should be performed when the user makes an input in the element in online mode. As long as no follow-on actions are defined, "Configure…" appears in the Properties field. Click on "Configure…" to open the Input Configuration, where you can assign follow-on actions. Each input action can be assigned any number of follow-on actions.
The following input events are available for an element:
- OnDialogClosed
- OnMouseClick
- OnMouseDown
- OnMouseEnter
- OnMouseLeave
- OnMouseMove
- OnMouseUp
OnDialogClosed | This event is triggered if one of the dialog boxes that were opened for user inputs is closed within a visualization. Note: This property is not limited to the element, for which it is configured, but applies within the entire visualization. It therefore does not respond to each dialog closing action. Currently there is no way to define such a property for the entire visualization. It therefore has to be assigned to one of its elements. |
OnMouseClick | This mouse event is triggered when the cursor points to an element and a full mouse click (pressing and releasing the mouse button) is executed on this item. |
OnMouseDown | This mouse event is triggered when the mouse button is pressed while the cursor points to an element. It is irrelevant where on the visualization the mouse button is released again. |
OnMouseEnter | This mouse event is triggered when the cursor is dragged to the element. It is irrelevant whether the mouse button is pressed or released. |
OnMouseLeave | This mouse event is triggered when the cursor leaves the element. It is irrelevant whether the mouse button is pressed or released. |
OnMouseMove | This mouse event is triggered when the cursor is moved within the element. It is irrelevant whether the mouse button is pressed or released. |
OnMouseUp | This mouse event occurs when the mouse button is released on the element. The mouse button was pressed prior to that outside of the element. |
Input configuration - hotkeys
A hotkey can be used to define a key or key combination and link it with a follow-on action (e.g. MouseDown, MouseUp), which is to be executed when a key event occurs (KeyDown, KeyUp). By default the MouseDown action is executed on KeyDown (press key) and the MouseUp action on KeyUp (release key). This can be useful if a visualization is to be operated both via mouse actions and keyboard entries, since the input actions then only have to be configured once. The key configuration for an element is also managed in the hotkeys configuration for the visualization. Any changes are always synchronized between this and the element properties editor.
Key | Assigning a key. A selection list contains all currently supported keys, e.g. M. |
Event(s) | Definition of the event to be executed, if the key or key and modifier are used. Possible values that are available in a selection list:
|
Shift | If this option is enabled, the key has to be used in combination with the Shift key. |
Control | If this option is enabled, the key has to be used in combination with the Ctrl key. |
Alt | If this option is enabled, the key has to be used in combination with the Alt key. |
Input configuration – Keys
"Keys" can be used to specify that the value of a boolean project variable is set depending on the mouse behavior for the event "Keys".
Variable | Boolean variable whose value is TRUE if the mouse button is pressed while the cursor points to the element. The value becomes FALSE again when the mouse button is released or the cursor leaves the element. |
FALSE keys | If this option is enabled, the key behavior described above is reversed for the corresponding variable. That is, when the mouse button pressed, the variable value is set to FALSE. When the button is, the variable value is set to TRUE. |
Switch on enter if mouse trapped | If this option is enabled, the variable value behaves as described under ‘Variables’, as long as the cursor is within the element area. If the cursor leaves the element area while the mouse button is pressed, the variable is set to FALSE. However, it is automatically set to TRUE again, if the cursor returns to the element area without the mouse button being released. In other words, the system takes into account that the mouse is "trapped" as long as the mouse button is pressed, even if the cursor leaves the element area. |
Input configuration - Switching
"Switching" can be used to specify that for this event the value of a boolean project variable is set depending on the mouse behavior.
Variable |
Boolean variable whose value switches between TRUE and FALSE with each mouse click on the element. No switching occurs if the cursor is moved away from the element while the mouse button is pressed. Can be used to cancel a switching action. |
Switch on release, if mouse trapped |
If this option is enabled, the variable value behaves as described under ‘Variables’, as long as the cursor is within the element area. If the cursor leaves the element area while the mouse button is pressed and the mouse button is then released, the variable is switched anyway. In other words, the system takes into account that the mouse is “trapped” as long as the mouse button is pressed, even if the cursor leaves the element area. |
Access rights
This setting relates to the access rights for the individual element. Click to open the Access rights dialog. The setting is only available if a user management was added to the PLC project. The following status messages are available:
Not set. All rights. | The default message is set, if the element is shown as available for all groups. |
Rights are issued: Limited rights. | The message is set, if the element is shown with limited behavior for at least one group. |