Overview

User interface
- TMC: Here you can edit the C++ module vendor's basic information and add an image.
- Data types: Data types are added, removed, or re-ordered here.
- Modules: Shows the modules of the driver.
- Implemented Interfaces: Shows the implemented interfaces of the module.
- Parameters: Parameters are added, removed, or re-ordered here.
- TraceLevelMax: Parameter that controls the quantity of logged messages; predefined for (almost) every module.
- Data Areas: Data areas are added, removed, or re-ordered here.
- Data Pointers: Data pointers are added, removed, or re-ordered here.
- Interface Pointers: Interface pointers are added, removed, or re-ordered here.
- Deployment: Determines the files that are provided.