Interface Pointers

Interface Pointers: Add, remove and rearrange interface pointers.

Interface Pointers 1:

Symbol

Function

Interface Pointers 2:

Add interface pointers

Interface Pointers 3:

Deletes the selected pointer

Interface Pointers 4:

Moves the selected element down one position

Interface Pointers 5:

Moves the selected element up one position

Name: Name of the interface.

Parameter ID: Unique ID of the interface pointer.

Type: Type of the interface pointer.

Context: Context of the interface.

Disable Code Generation: Enable/disable the code generation.