Data Areas

Data Areas: Dialog for editing the data areas of your module.

Data Areas 1:

Symbol

Function

Data Areas 2:

Add a new data area

Data Areas 3:

Deletes the selected data area

Data Areas 4:

Moves the selected element down one position

Data Areas 5:

Moves the selected element up one position

Data Areas 6:

Select byte alignment

Data Areas 7:

Align the selected data type

Data Areas 8:

Reset the data format of the selected area

Notice

Recursion when setting an alignment

When setting the alignment of a data area, this will be taken as the basis for all of its elements (symbols and also their sub-elements). User-defined alignment will be overwritten.

Number: Number of the data area.

Type: Defines the purpose and location of the data area.
The data areas for mapping (to other modules as well as I/O) are classified into input and output as well as source and destination. The chart illustrates this:

Data Areas 9:

Name: Name of the data area.

Size: Size of the parameter; other sizes are possible for x64.

Context: Displays the context ID.

Disable Code Generation: Enable/disable code generation.