Interfaces
Several interfaces are available for the interaction of the modules developed by the user with the TwinCAT 3 system. These are described (at API level) in detail on these pages.
Name | Description |
|---|---|
ITcUnknown defines the reference count as well as the querying of a reference to a more specific interface. | |
The ITComObject interface is implemented by every TwinCAT module. | |
The interface is implemented by TwinCAT modules that are called once per task cycle. | |
Interface for logging the ItcCyclic interface of a module onto and off from a TwinCAT task. | |
Interface for accessing the file system | |
Asynchronous access to file operations. | |
The interface is implemented by TwinCAT modules that are called once per task cycle following the output update. | |
Interface for logging the ITcPostCyclic interface of a module onto and off from a TwinCAT task. | |
This interface is implemented by TwinCAT modules that are called during the input update and output update within a task cycle. | |
Interface for logging the ITcIoCyclic interface of a module onto and off from a TwinCAT task. | |
Query of extended TwinCAT task information. | |
Query of the timestamp and task-specific information of a TwinCAT task. | |
Executes a callback if the cycle time was exceeded during the previous cycle. |
TwinCAT SDK
TwinCAT SDK contains a number of functions, which can be found in C:\TwinCAT\3.1\sdk\Include.
- The TcCOM framework is provided here (in particular TcInterfaces.h and TcServices.h).
- Tasks and data area access is provided via TcIoInterfaces.h.
- SDK functions are the mathematical functions.
- Subset of STL.
- TwinCAT runtime RtlR0.h
- Methods for ADS communication
- Classes / functions with names beginning with "Os" must not be used in a real-time context.
- Interface ITcPostCyclicCaller
- Return values
- Interface ITcCyclic
- Interface ITcCyclicCaller
- Interface ITcFileAccess
- Interface ITcFileAccessAsync
- Interface ITcIoCyclic
- Interface ITcIoCyclicCaller
- ITComOnlineChange interface
- ITComObject interface
- ITComObject interface (C++ convenience)
- Interface ITcPostCyclic
- Interface ITcRTimeTask
- Interface ITcTask
- Interface ITcTaskNotification
- Interface ITcUnknown