Runtime Library (RtlR0.h)
TwinCAT has its own implementation of the runtime library. These functions are declared in RtlR0.h, a part of TwinCAT SDK.
Methods provided
Name | Description |
|---|---|
abs | Calculates the absolute value. |
atof | Converts a string (char *buf) into a double. |
BitScanForward | Searches for a set bit (1) from LSB to MSB. |
BitScanReverse | Searches for a set bit (1) from MSB to LSB. |
labs | Calculates the absolute value. |
memcmp | Compares two buffers. |
memcpy | Copies one buffer into another. |
memcpy_byte | Copies one buffer into another (bytewise). |
memset | Sets the bytes of a buffer to a value. |
qsort | QuickSort for sorting a list. |
snprintf | Writes formatted data into a character string. |
sprintf | Writes formatted data into a character string. |
sscanf | Reads data from a character string after specification of a format. |
strcat | Appends one character string to another. |
strchr | Searches for a character in a character string. |
strcmp | Compares two character strings. |
strcpy | Copies a character string. |
strlen | Determines the length of a character string. |
strncat | Appends one character string to another. |
strncmp | Compares two character strings. |
strncpy | Copies a character string. |
strstr | Searches for a character string within a character string. |
strtol | Converts a character string into an integer. |
strtoul | Converts a character string into an unsigned integer. |
swscanf | Reads data from a character string after specification of a format. |
tolower | Converts a letter into a lower-case letter. |
toupper | Converts a letter into an upper-case letter. |
vsnprintf | Writes formatted data into a character string ('\0' scheduling). |
vsprintf | Writes formatted data into a character string. |
![]() | All functions are based on the C++ runtime library. |