F825:x EFU Device Vendor Data
Description |
Value |
---|---|
Index |
0xF825 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
27 (0x1B) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Further Information
- F825:11 PCB Temperature Warning Threshold
- F825:14 Total Current Threshold Warning
- F825:16 Us Undervoltage Detection Threshold
- F825:17 Up Undervoltage Detection Threshold
- F825:18 Voltage Us Calibration Offset
- F825:19 Voltage Us Calibration Gain
- F825:1A Voltage Up Calibration Offset
- F825:1B Voltage Up Calibration Gain