F825:18 Voltage Us Calibration Offset

Vendor calibration offset for voltage measurement

Description

Value

Index

0xF825 (Device)

Subindex

0x18

Datatype

REAL32

Min. Value

-1.0

Default

0.0

Max. Value

1.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All