F825:14 Total Current Threshold Warning

Total current warning threshold

Description

Value

Index

0xF825 (Device)

Subindex

0x14

Datatype

REAL32

Min. Value

0.0

Default

10.0

Max. Value

100.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All