F825:1B Voltage Up Calibration Gain

Vendor calibration gain for voltage measurement

Description

Value

Index

0xF825 (Device)

Subindex

0x1B

Datatype

REAL32

Min. Value

0.8

Default

1.0

Max. Value

1.2

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All