F825:17 Up Undervoltage Detection Threshold
Undervoltage threshold
Description |
Value |
---|---|
Index |
0xF825 (Device) |
Subindex |
0x17 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
18.0 |
Max. Value |
60.0 |
Unit |
V |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |