Register description
All registers can be read or written via register communication. They are used for parameterizing the terminals.
Registers 0 to 31 always have the same meaning.
The content of registers 32 to 63 is specified via the register page selection register (R4).
- 0x0000: Register page 0 - further terminal parameters (default)
- 0x0001: Register page 1 - current values of the user current table
- 0x0002: Register page 2 - user position table
![]() | In running operation write to the RAM section! During service operation, registers R37, R38, R39, R40, R47, R48, R49, R50 and R58 should only be written via the RAM section. To this end, the code word in register R31 must not be set (if the code word is set, data are written to the EEPROM section of the terminal)! The EEPROM section should only be used for initialization after a terminal reset (caused by the software or power-off). |