Register page 1 (user current table)

Register page 1 specifies the current values for the user current table.

R32: Current value 4 to 1
This register specifies current values 4, 3, 2 and 1.

Structure

Bit

15 to 12

11 to 8

7 to 4

3 to 0

Contents

Current value 4

Current value 3

Current value 2

Current value 1

R33: Current values 8 to 5
This register specifies current values 8, 7, 6 and 5 (structure as current values 4 to 1).

R34: Current values 12 to 9
This register specifies current values 12, 11, 10 and 9 (structure as current values 4 to 1).

R35: Current values 16 to 13
This register specifies current values 16, 15, 14 and 13 (structure as current values 4 to 1).

R36: Current values 20 to 17
This register specifies current values 20, 19, 18 and 17 (structure as current values 4 to 1).

R37: Current values 24 to 21
This register specifies current values 24, 23, 22 and 21 (structure as current values 4 to 1).

R38: Current values 28 to 25
This register specifies current values 28, 27, 26 and 25 (structure as current values 4 to 1).

R39: Current values 32 to 29
This register specifies current values 32, 31, 30 and 29 (structure as current values 4 to 1).

R40: Current values 36 to 33
This register specifies current values 36, 35, 34 and 33 (structure as current values 4 to 1).

R41: Current values 40 to 37
This register specifies current values 40, 39, 38 and 37 (structure as current values 4 to 1).

R42: Current values 44 to 41
This register specifies current values 44, 43, 42 and 41 (structure as current values 4 to 1).

R43: Current values 48 to 45
This register specifies current values 48, 47, 46 and 45 (structure as current values 4 to 1).

R44: Current values 52 to 49
This register specifies current values 52, 51, 50 and 49 (structure as current values 4 to 1).

R45: Current values 56 to 53
This register specifies current values 56, 55, 54 and 53 (structure as current values 4 to 1).

R46: Current values 60 to 57
This register specifies current values 60, 59, 58 and 57 (structure as current values 4 to 1).

R47: Current values 64 to 61
This register specifies current values 64, 63, 62 and 61 (structure as current values 4 to 1).