IP5109-Bxxx, IE5109

1 channel Incremental Encoder Interface 1 MHz

The IP5109 module is an interface for the direct connection of incremental encoders with differential inputs (RS485/5V) or with single inputs. A 16 bit counter with a quadrature decoder and a 16 bit latch for the zero pulse can be read, set or enabled. The inputs can optionally be used as complementary or as single inputs.

The encoder's fault signal output, if there is one, can be connected to the status input of the interface. Interval measurement with a resolution of 200 ns is possible. The gate input allows the counter to be locked (high = stop).

A rising edge at the latch input from the encoder or an external sensor will store the current counter value.

 

Technical data

IP5109-Bxxx / IE5109

Number of channels

1

Encoder connection

M23 screw-in, 12-pin

Gate/latch connection

M12 screw-in

Sensor supply

derived from control voltage, max. 0.5 A total, short-circuit safe

Counter

16 bit binary

Sensor supply

5 VDC

Limit frequency

1 MHz (with 4-fold evaluation)

Quadrature decoder

1, 2, or 4-fold evaluation

Zero pulse latch

16 bit

Commands

Read, set, enable

Power supply

Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin

Bits in process image

I/O: 2 x 16 bit data, 1 x 8 bit control/status

Electrical isolation

depends on the bus system

Permissible ambient temperature during operation

0°C ... +55°C

Permissible ambient temperature during storage

-25 °C ... +85°C

Resistance to vibration

conforms to EN 60068-2-6 / EN 60068-2-27

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Installation position

variable

See the connection diagram for the connector pin assignment.

See the parameterization description for details of the parameterization.

See the mapping description for details of the mapping.

See dimension page for weight and dimensions.