IP5109-Bxxx, IE5109 Signal Connection

1 channel Incremental Encoder Interface, 1 MHz

The module has a M23 female connector with an external thread and a M12 female connector with internal thread..

The incremental encoder interface is connected as follows:
The encoder is connected to the M23 via A, B and Null. If the encoder has an error signal output, this can be connected via Status input.

The encoder can be enabled by means of Gate on the M12 connector. Latch can be used, for instance, to connect an external sensor by means of which acquisition of the latched value can be enabled.

 

IP5109-Bxxx, IE5109 Signal Connection 1:

 

Meaning of the LEDs

The green LEDs show the status of the channels A, B and C.

IP5109-Bxxx, IE5109 Signal Connection 2: