IP4132-Bxxx, IE4132

4 Channel Analog Output, from -10 V to +10 V

The IP/IE4132 analog output module generates analog output signals in the range from -10 V to + 10 V. The voltage is supplied to the process level with a resolution of 16 bits, and is electrically isolated. If necessary, the output scaling can be altered.
Ground potential for the four output channels is common with the 24 VDC supply. The output drivers are powered by the control voltage. The applied load voltage (which can be any value up to 30 VDC) is available for supply of the actuators.

       

Technical data

IP4132-Bxxx

Number of channels

4

Output connections

M12 screw-in

Output range

-10 V / 0 ... 10 V

Load impedance

> 5 kΩ

Resolution

16 bit

Conversion time

< 4 ms

Accuracy

< ± 0.1% of the full scale value

Actuator power supply

from the load voltage, UP

Power supply

Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin

Bits in process image

O: 4 x 16 bits data, optional: 4 x 8 bits control/status

Electrical isolation

control voltage / fieldbus: depends on the bus system
channels / control voltage: yes
between the channels: no

Permissible ambient temperature during operation

0 °C ... 55 °C

Permissible ambient temperature during storage

-25 °C ... + 85 °C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IIP65, IP66, IP67 (conforms to EN 60529)

Installation position

variable

See the connection diagram for details of the connection.

See the parameterization description for details of the parameterization.

See the mapping description for details of the mapping.

See dimension page for weight and dimensions.