Feature Register (R32) IP/IE4132

The module's fundamental settings can be modified in the feature register. Write protection must first be cancelled in the code-word register before it is possible to write into this register.

Bit

Value

Description

Manufacturer’s setting

0

0bin

User scaling is inactive

0bin

1bin

User scaling is active

1

0bin

Manufacturer scaling is inactive

0bin

1bin

Manufacturer scaling is inactive

2

0bin

Watchdog timer active.

0bin

1bin

Watchdog timer inactive.

3

0bin

reserved

0bin

...

...

...

...

7

0bin

reserved

0bin

8

0bin

Manufacturer switch-on value [0]

0

1bin

User switch-on value R35

9

0bin

reserved

0bin

...

...

...

...

15

0bin

reserved

0bin

Explanation of the watchdog timer

The watchdog timer is switched on by default. If the watchdog overflows, then either the manufacturer's or the user's switch-on value is output by the module.