IP4132-Bxxx, IE4132 Signal Connection

4 Channel Analog Outputs -10 to +10 V

The actuator is connected via Output +/-. The actuator can also optionally be operated/supplied with 24 VDC. The shield his capacitatively coupled to the chassis. In order to ensure that interference is effectively dissipated, the chassis must be conductive and earthed through a low resistance.

IP4132-Bxxx, IE4132 Signal Connection 1:

LED indicators - meanings

There is a green Run LED and a red Error LED for each channel. The Run LED illuminates when data is being transferred to the D/A converter. The red Error LED has no function, and only illuminates briefly during the start-up phase.
The device is functioning correctly if the Run LED is lit and the Error LED is unlit.

IP4132-Bxxx, IE4132 Signal Connection 2: