Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
IO-Link | |
|---|---|
Connection | 1 x M12 plug, 5-pin, A-coded |
Data transfer rate | 230.4 kbaud (COM 3) |
Specification version | IO-Link V1.1, Class B |
Requirements for IO-Link master | V1.1 |
Current consumption from L+ | 100 mA |
Current consumption from P24 | Current for sensor supply |
Electrical isolation L+ / P24 | yes |
Analog inputs | |
|---|---|
Number | 8 |
Connection | 8 x M12 socket, 5-pin |
Cable length to the sensor | max. 30 m |
Input type | Single-ended |
Measuring range | Individually adjustable for each channel: |
Digital resolution | 16 bits, including sign |
Measurement uncertainty | max 0.3 %, relative to the full scale value See chapter Measurement error/measurement deviation/measurement uncertainty, output uncertainty. |
Input resistance | Voltage measurement: min. 200 kΩ Current measurement: 85 Ω + diode voltage |
Dielectric strength | max. 30 V |
Conversion time | approx. 100 µs |
Input filter limit frequency | 5 kHz |
Input filter characteristic | Adjustable |
Sensor power supply | 0 … 30 VDC from P24, short-circuit proof |
Housing data | |
|---|---|
Dimensions W x H x D | 60 mm x 126 mm x 26.5 mm (without plug connectors) |
Weight | approx. 250 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).