EP7402-0057 - Overview
Name | Function | EtherCAT port | Connector type | Tightening |
|---|---|---|---|---|
X01 | - | M8 socket | 0.4 Nm | |
X02 | M8 socket | 0.4 Nm | ||
X05 | M8 socket | 0.4 Nm | ||
X06 | M8 socket | 0.4 Nm | ||
X20 | - | M8 socket, | 0.4 Nm | |
X21 | - | M8 socket, | 0.4 Nm | |
X40 | B | M8 socket | 0.4 Nm | |
X60 | - | M8 socket | 0.4 Nm | |
X70 | A | B23 ENP | - | |
X71 | C | B23 ENP | - |
Suitable connection cables can be found in the chapter Accessories.