Accessories
Cables
Ordering information |
Description |
Link |
---|---|---|
ZK1090-3xxx-xxxx |
EtherCAT cable M8, green | |
ZK1093-3xxx-xxxx |
EtherCAT cable M8, yellow | |
ZK2000-3xxx-xxxx | Sensor cable M8, 4-pin | |
ZK2020-3xxx-xxxx | Power cable M8, 4-pin | |
ZK2080-4100-0xxx | Motor cable M8, 5-pin, B-coded | |
ZK7314-3xxx-Axxx | Hybrid cable B23 ENP, 5 G 4.0 mm2 |
Protective caps for connectors
Ordering information | Description |
---|---|
ZS5000-0010 | Protective cap for M8 sockets, IP67 (50 pieces) |
ZS7300-B001 | Protective cap for B23, plastic |
ZS7300-B002 | Protective cap for B23, metal |
Tools
Ordering information | Description |
---|---|
ZB8801-0000 | Torque wrench for plugs, 0.4…1.0 Nm |
ZB8801-0001 | Torque cable key for M8 / wrench size 9 for ZB8801-0000 |
ZB8802-0003 | Assembly tool for B23 connectors |
![]() | Further accessories Further accessories can be found in the price list for fieldbus components from Beckhoff and online at https://www.beckhoff.com. |