EtherCAT junction X40 (only EP7402-0057 and EP7402-0067)

Notice

Risk of confusion

M8 connectors for supply voltages have the same design as M8 connectors for EtherCAT. Observe the color coding of the connectors in order to avoid incorrect insertion:

     black: Supply voltages
     green: EtherCAT

EtherCAT junction X40 (only EP7402-0057 and EP7402-0067) 1:
Fig.1: M8 socket

EtherCAT

M8 socket

Core colors

Signal

Contact

ZB9010, ZB9020, ZB9030, ZB9032,
ZK1090-6292,
ZK1090-3xxx-xxxx

ZB9031 and old versions of ZB9030, ZB9032, ZK1090-3xxx-xxxx

TIA-568B

Tx +

1

yellow1)

orange/white

white/orange

Tx -

4

orange1)

orange

orange

Rx +

2

white1)

blue/white

white/green

Rx -

3

blue1)

blue

green

Shield

Housing

Shield

Shield

Shield

1) Core colors according to EN 61918

EtherCAT junction X40 (only EP7402-0057 and EP7402-0067) 2:

Adaptation of core colors for cables ZB9030, ZB9032 and ZK1090-3xxxx-xxxx

For standardization, the core colors of the ZB9030, ZB9032 and ZK1090-3xxx-xxxx cables have been changed to the EN61918 core colors: yellow, orange, white, blue. So there are different color codes in circulation. The electrical properties of the cables have been retained when the core colors were changed.

Suitable connection cables can be found in the chapter Accessories.