Analog inputs
Technical data | Analog inputs |
---|---|
Number | 4 |
Measuring ranges | |
Resolution | 16 bits incl. sign |
Input type | Single-ended |
Input resistance | Voltage measurement: > 200 kΩ Current measurement: 85 Ω typ. |
Dielectric strength | max. 30 VDC |
Measuring error | < 0.3% of full scale value |
Input filter, analog | 5 kHz low-pass |
Input filter, digital | Adjustable:
|