Measuring range -10 … +10 V
Technical data | Measuring range |
---|---|
Measuring range, nominal | -10…+10 V |
Measuring range, end value (full scale value) | 10 V |
Measuring range, technically usable | -10.737…+10.737 V |
PDO resolution | 16-bit, including sign |
PDO LSB (Extended Range) | 327.68 µV |
PDO LSB (Legacy Range) | 305.19 µV |