Measuring range 4 … 20 mA

Technical data

Measuring range 4...20 mA

Measuring range, nominal

4…20 mA

Measuring range, end value (full scale value)

20 mA

Measuring range, technically usable

0…+21.179 mA, overcurrent-protected

Fuse protection

Internal overload limiting, continuous current resistant

PDO resolution

16-bit, including sign

PDO LSB (Extended Range)

524.28 nA

PDO LSB (Legacy Range)

488.30 nA

Factory setting: "Extended Range" mode

Measuring range 4 … 20 mA 1:

Optional: "Legacy Range" mode

Measuring range 4 … 20 mA 2: