Measuring range 0 … 20 mA

Technical data

Measuring range 0...20 mA

Measuring range, nominal

0…20 mA

Measuring range, end value (full scale value)

20 mA

Measuring range, technically usable

-0.186…+21.474 mA, overcurrent-protected

Fuse protection

Internal overload limiting, continuous current resistant

PDO resolution

16-bit, including sign

PDO LSB (Extended Range)

655.35 nA

PDO LSB (Legacy Range)

610.37 nA

Factory setting: "Extended Range" mode

Measuring range 0 … 20 mA 1:

Optional: "Legacy Range" mode

Measuring range 0 … 20 mA 2: