Measuring range 0 … 10 V

Technical data

Measuring range

Measuring range, nominal

0…10 V

Measuring range, end value (full scale value)

10 V

Measuring range, technically usable

-0.093…+10.737 V

PDO resolution

16-bit, including sign

PDO LSB (Extended Range)

327.68 µV

PDO LSB (Legacy Range)

305.19 µV

Factory setting: "Extended Range" mode

Measuring range 0 … 10 V 1:

Optional: "Legacy Range" mode

Measuring range 0 … 10 V 2: