Process data objects
DEV Inputs Device
"DEV Inputs Device" contains status bits for diagnostic messages that affect the entire box.
| Undervoltage Us |
Overtemperature | |
Diag | |
TxPDO State | |
Input cycle counter |
DIP Diagnosis
"DIP Diagnosis" contains the status bits of the wire break detection. See chapter Wire break detection (EP1839-0022, EP1839-0042).
If a status bit has the value 1, a wire break has been detected at the corresponding input.
As an alternative to "DIP Diagnosis", you can enable the process data object "DIP Extended Diagnosis". See section "DIP Extended Diagnosis".

The variable names are structured as follows:
DIP Extended Diagnosis
"DIP Extended Diagnosis" is an extension of the process data object "DIP Diagnosis" with additional status bits. With the EP1839-0042, it is only available in firmware 02 and higher.
"DIP Extended Diagnosis" is disabled in the factory settings. The procedure for enabling a process data object can be found in the chapter Enabling individual process data objects.

The variable names are structured as follows:
A "Wirebreak" bit has the value 1 if a wire break has been detected at the respective input. See also Chapter Wire break detection (EP1839-0022, EP1839-0042).
A "Power Supply Missing" bit has the value 1 if the supply voltage output at the respective connection is switched off , e.g. due to overload.
In both cases, the input value of the respective channel is potentially invalid.
DIP Input
"DIP Input" contains the input variables of the digital inputs.

The variable names are structured as follows:
DOS Diagnosis
![]() | Disabled diagnostic functions In the factory setting, the diagnostic functions "Open Load" and "Short to 24V" are disabled and the corresponding status bits always have the value 0. To enable them, set the corresponding parameters in the CoE objects 0x81n0 to TRUE. |
"DOS Diagnosis" contains the status bits for the sensor power supply outputs.
This process data object is deactivated in the factory setting. You can enable it by setting the Predefined PDO Assignment "16 DI full diagnosis 8 DO sensor supply", see chapter Adapt process image (EP1819-0005, EP1839-0022, EP1839-0042).

If an error is detected at a sensor power supply output, the error is additionally signaled by the status LEDs at the corresponding connection. See chapter EP1839-0022, EP1839-0042.
DOS Output
"DOS Output" contains the output variables of the digital outputs.
This process data object is deactivated in the factory setting. You can enable it by setting the Predefined PDO Assignment "16 DI full diagnosis 8 DO sensor supply", see chapter Adapt process image (EP1819-0005, EP1839-0022, EP1839-0042).

The variable names are structured as follows:

