Commissioning
The EL922x is an EtherCAT Terminal with electronic overcurrent protection function. The overcurrent protection function is available at all times, i.e. as soon as the input voltage has been applied, the overcurrent protection function is active (after a successful initialization run), regardless of whether EtherCAT is present or not. The EL922x can therefore also be operated in stand-alone mode, without EtherCAT. This function enables applications where Industrial PCs, Embedded PCs or couplers with 24 V DC can be supplied and protected, which then start EtherCAT later.
![]() | Commissioning for the first time Before the first start-up, please check the wiring and make sure that it has been carried out correctly. |
When commissioning for the first time without changing the parameters, the terminals are set to the factory settings.
| EL9221 | EL9222 | EL9227 | |||
---|---|---|---|---|---|---|
| -5000 | -6000 | -5500 | -6600 | -5500 | -6600 |
Nominal Current | 4 A | 2 A | 4 A / 4 A | 2 A / 2 A | 4 A / 4 A | 2 A / 2 A |
Channel Status | Off | Off | Off | |||
Characteristic | standard | standard | standard | |||
Current-Level Warning | 90% | 90% | 90% | |||
Fuse Init State | Last State | Last State | Last State | |||
Input Functions (DI&Switch) | Reset, On/Off | Reset, On/Off | Reset, On/Off | |||
Overvoltage Behaviour | Tripping, auto-reset | Tripping, auto-reset | Tripping, auto-reset | |||
Undervoltage level | Not available | Not available | 17 V | |||
Reverse Current Filter | standard | standard | standard | |||
Switch Programming Control | Enable | Enable | Enable | |||
Switch On Channel Delay | Not available | Not available | Disable | |||
Dig Safe State Active | FALSE | FALSE | FALSE | |||
Dig Safe State Value | FALSE | FALSE | FALSE |
![]() | Lock settings with password protection It is possible to use object 0xF009 (password protection, data type UINT32) to protect user parameter data from accidental access. The password protection prevents accidental overwriting of the parameters, for example. The protection is enabled with password 0x12345678 and remains active until it is disabled with the password 0x11223344. Object 0xF009 also indicates whether password protection is enabled or disabled. Protection is enabled if the object has the value "1" and disabled if the value of the object is "0". If protection is enabled, write access to objects 0x80n0 and 0x80n1 is not possible, and the parameters are retained. This also applies if the factory settings of the terminal are to be restored via object 0x1011 or via the LED buttons on the device. When the terminal is reset, e.g. by de-energizing it, the protection remains enabled. The password protection is noted in the terminal until it is disabled. |
Notice | |
Permanent reset, Permanent switch-on/switch-off A permanently applied reset process and continuous switching on and off of the supply voltage is not permitted. This could lead to destruction of the electronics. |
Notice | |
Restart delay EL9221 / EL9222 |
Notice | |
Delay time The delay time describes the feedback of the hardware to the switching process. |
Notice | |
Open Load Detection The EL9227 terminals are equipped with Open Load Detection. |
| |
Danger for persons, the environment or devices! Note that changing output values can have a direct effect on your automation application. Special precautions must therefore be taken in the plant or machine to prevent automatic restarting of plant components (see Machinery Directive 2006/42/EC and EN60204-1)! |