Text ID’s EL922x

TextId Hex

Type (en)

Place (En)

MessageText (En)

Add. comment

0x1600

Information

I/O General

Cooling down time still active, channel %d

 

0x4611

Warning

I/O General

Exceeding the maximum sum of current (max. %d A)

 

0x4612

Warning

I/O General

Undervoltage detected, channel %d

 

0x4613

Warning

I/O General

Parameter-value is not supported by this variant of terminal, channel %d

 

0x4614

Warning

I/O General

Parameter-value not allowed and was reduced automatically, channel %d

 

0x470E

Warning

 

Overtemperature in device

 

0x817F

Error

General

internal hardware error (error code)

error code:

 

 

 

 

11 = missing input voltage channel 1

 

 

 

 

12 = missing input voltage channel 2

 

 

 

 

21 = faulty redundant current measurement channel 1

 

 

 

 

22 = faulty redundant current measurement channel 2

 

 

 

 

31 = overtemperature channel 1

 

 

 

 

32 = overtemperature channel 2

 

 

 

 

41 = measurement error channel 1

 

 

 

 

42 = measurement error channel 2

 

 

 

 

51 = wiring error, cable break Channel 1 or input

 

 

 

 

52 = wiring error, cable break Channel 2 or input

 

 

 

 

61 = faulty measured value processing channel 1

 

 

 

 

62 = faulty measured value processing channel 2

 

 

 

 

71 = faulty measured value analysis channel 1

 

 

 

 

72 = faulty measured value analysis channel 2

0x8620

Error

I/O General

Undervoltage detected, channel %d tripped

 

0x8621

Error

I/O General

Overvoltage detected, channel %d tripped

 

0x8622

Error

I/O General

Reverse current detected, channel %d tripped

 

0x8623

Error

I/O General

Short circuit detected, channel %d tripped

 

0x8624

Error

I/O General

Overload detected, channel %d tripped