Configuration data
Index 8000 Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | Settings | Max. Subindex | UINT8 | RO | 0x19 (25dec) |
8000:11 | Nominal current | Nominal current (set fuse value), IN | UINT8 | RW | (0x80nF:17) |
8000:19 | Switch Programming Control | LED button programming option: Indicated whether the nominal current of programmable terminals can be programmed via the LED button. Disable: Locked and not allowed. Only one query of the nominal current is possible! Enable: Programming possible | UINT8 | RW | --- |
Index 8010 DIG Safe State Active
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
8010:0 | DIG Safe State Active | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
8010:01 | Active | Enabling of the output state defined in index 0x8011:01 in case of a bus error 0: output retains its current state. | BOOLEAN | RW | 0x01 (1dec) |
Index 8011 DIG Safe State Value
Index (hex) | Name | Meaning | Data type | Flags | Default value |
---|---|---|---|---|---|
8011:0 | DIG Safe State Value | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
8011:01 | Value | Defines the state of the output in case of a bus error: 0: output off | BOOLEAN | RW | 0x00 (0dec) |