Information / diagnostic data (channel specific)
Index 9010 STM Info data Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
9010:0 |
STM Info data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x01 (1dec) |
9010:01 |
Status word |
Status word (see index 0xA010) |
UINT16 |
RO |
0x0000 (0dec) |
Index A010 STM Diag data Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
A010:0 |
STM Diag data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x11 (17dec) |
A010:02 |
Over temperature |
Internal terminal temperature is higher than 80°C (see subindex 0xF80F:04) |
BOOLEAN |
RO |
0x00 (0dec) |
A010:04 |
Under voltage |
Motor supply voltage is 20% lower than the configured nominal voltage (warning), or Motor supply voltage is less than 8 V (error, see 0xA010:09) |
BOOLEAN |
RO |
0x00 (0dec) |
A010:05 |
Over voltage |
Motor supply voltage is 10% higher than the configured nominal voltage |
BOOLEAN |
RO |
0x00 (0dec) |
A010:08 |
No control power |
Control voltage at the power contacts is less than 12 V |
BOOLEAN |
RO |
0x00 (0dec) |
A010:09 |
Misc error |
Terminal initialization failed, or |
BOOLEAN |
RO |
0x00 (0dec) |
A010:0A |
Open load A |
Open load, bridge A (the terminal switches the motor off automatically). |
BOOLEAN |
RO |
0x00 (0dec) |
A010:0B |
Open load B |
Open load, bridge B (the terminal switches the motor off automatically). |
BOOLEAN |
RO |
0x00 (0dec) |
A010:0C |
Over current A |
Overcurrent, bridge A (the terminal switches the motor off automatically). |
BOOLEAN |
RO |
0x00 (0dec) |
A010:0D |
Over current B |
Overcurrent, bridge B (the terminal switches the motor off automatically). |
BOOLEAN |
RO |
0x00 (0dec) |
A010:11 |
Actual operation mode |
Current operation mode (relevant for activated automatic mode, see 0x8012:01) |
BIT4 |
RO |
0x00 (0dec) |