Configuration data
Index 8000 ENC Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | ENC Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x0E (14dec) |
8000:08 | Disable filter | Deactivates the input filters. | BOOLEAN | RW | 0x00 (0dec) |
8000:0A | Enable micro increments | The lower 8 bits of the counter value are extrapolated. | BOOLEAN | RW | 0x00 (0dec) |
8000:0E | Reversion of rotation | Activates reversion of rotation of the encoder. | BOOLEAN | RW | 0x00 (0dec) |
Index 8010 STM Motor Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | STM Motor Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
8010:01 | Maximal current | Maximum permanent motor coil current | UINT16 | RW | 0x1388 (5000dec) |
8010:03 | Nominal voltage | Nominal voltage (supply voltage) of the motor | UINT16 | RW | 0xC350 (50000dec) |
8010:06 | Motor fullsteps | Motor full steps per revolution | UINT16 | RW | 0x00C8 (200dec) |
8010:07 | Encoder increments (4-fold) | Encoder increments per revolution | UINT16 | RW | 0x0000 (0dec) |
8010:09 | Start velocity | Maximum possible start velocity of the motor | UINT16 | RW | 0x0000 (0dec) |
8010:10 | Drive on delay time | Switch-on delay of the driver stage | UINT16 | RW | 0x0064 (100dec) |
8010:11 | Drive off delay time | Switch-off delay of the driver stage | UINT16 | RW | 0x0096 (150dec) |
Index 8012 STM Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | ||
|---|---|---|---|---|---|---|---|
8012:0 | STM Features Ch.1 | Maximum subindex | UINT8 | RO | 0x45 (69dec) | ||
8012:01 | Operation mode | Operating mode (currently only direct velocity is supported) | 0 | Automatic | BIT4 | RW | 0x01 (1dec) |
1 | Direct velocity | ||||||
2 | Speed controller | ||||||
3 | Position controller | ||||||
8012:08 | Feedback type | Selection of the feedback system | 0 | External encoder | BIT1 | RW | 0x01 (1dec) |
1 | Internal counter | ||||||
8012:09 | Invert motor polarity | Activates reversal of the motor rotation direction. | BOOLEAN | RW | 0x00 (0dec) | ||
8012:30 | Invert digital input 1 | Inversion of digital input 1 | BOOLEAN | RW | 0x00 (0dec) | ||
8012:31 | Invert digital input 2 | Inversion of digital input 2 | BOOLEAN | RW | 0x00 (0dec) | ||
8012:32 | Function for input 1 | Selection of the function for input 1 | 0 | Normal input | BIT4 | RW | 0x00 (0dec) |
1 | Hardware Enable | ||||||
8012:36 | Function for input 2 | Selection of the function for input 2 | 0 | Normal input | BIT4 | RW | 0x00 (0dec) |
1 | Hardware Enable | ||||||
8012:45 | MIcrostepping | Setting of the number of steps of the output rotary field | 0 | Fullstep | BIT4 | RW | 0x06 (6dec) |
1 | Halfstep | ||||||
2 | 1/4 Microstepping | ||||||
3 | 1/8 Microstepping | ||||||
4 | 1/16 Microstepping | ||||||
5 | 1/32 Microstepping | ||||||
6 | 1/64 Microstepping | ||||||
Index 8014 STM Motor Settings 2 Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8014:0 |
STM Motor Settings 2 Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x06 (6dec) |
|
8014:01 |
Acceleration (maximum) |
This index defines the maximum acceleration (maximum: 2047). |
UINT16 |
RW |
0x07FF (2047dec) |
|
8014:02 |
Acceleration threshold (a,th) |
This index defines the maximum acceleration threshold (maximum: 1023). |
UINT16 |
RW |
0x03FF (1023dec) |
|
8014:03 |
Coil current (a > a,th) |
This index defines the coil current in 0 to 100% of the preset coil current of the terminal in case the present acceleration a > ath. |
UINT8 |
RW |
0x64 (100dec) |
|
8014:04 |
Coil current (a < a,th) |
This index defines the coil current in 0 to 100% of the preset coil current of the terminal in case the present acceleration a < ath. |
UINT8 |
RW |
0x64 (100dec) |
|
8014:05 |
Coil current (v = 0, auto) |
This index defines the automatic holding current. |
UINT8 |
RW |
0x64 (100dec) |
|
8014:06 |
Coil current (v = 0, manual) |
This index defines the manual holding current. If the "Reduce torque" control bit (0x7010:03) is set, the coil currents can be manually reduced to this value when the motor is at a standstill and when it is running in order to avoid unnecessary heating of the motor. This value is always referenced to the max. current of the terminal (5 A). The value is specified in 0 to 100%. The automatically and manually reduced coil current values are not added! |
UINT8 |
RW |
0x64 (100dec) |