Vendor configuration data (device-specific)
Index F80F STM Vendor data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F80F:0 |
STM Vendor data |
Maximum subindex |
UINT8 |
RO |
0x66 (102dec) |
F80F:04 |
Warning temperature |
Threshold for temperature warning (unit: 1°C, see subindex 0xA010:02) |
INT8 |
RO |
0x50 (80dec) |
F80F:05 |
Switch off temperature |
Switch-off temperature (unit: 1°C) |
INT8 |
RO |
0x64 (100dec) |
F80F:64 |
Ramp divider |
Internal parameter for the configuration of the motor controller |
UINT8 |
RO |
0x07 (7dec) |
F80F:65 |
Pulse divider |
Internal parameter for the configuration of the motor controller |
UINT8 |
RO |
0x02 (2dec) |
F80F:66 |
Tolerance |
Internal parameter for the configuration of the motor controller |
UINT8 |
RO |
0x05 (5dec) |