Parameterization for evaluation of the measuring probe
The EL5072 offers the option to evaluate measuring probes in LVDT and half bridge design or inductive angular position sensors in RVDT design. The measuring signal range is adjusted automatically. The measured value is output directly as a position value via the process data 0x60n01:01 "Position".
For correct output of the measured value, all sensor parameters must be entered in the configuration data.
Index (hex) | Name | Meaning |
---|---|---|
Connection type | ||
Sensor impedance | ||
Excitation frequency | ||
Excitation voltage | ||
Sensitivity | ||
Overall sensor range |
Please refer to the data sheet or the specification of the measuring probe used. For the commissioning an RVDT follow the corresponding instructions.
Other available parameterization options: filter function; user calibration via offset and gain values or via a lookup table; reversal of the measuring direction.
Index (hex) | Name | Meaning |
---|---|---|
80n1:19 | Mech. operating frequency | |
80n1:1C | User offset | |
80n1:1D | User gain | |
80n5:0 | IND Scaler Settings Ch.n | |
80n0:05 | Sign inversion |
- Selecting the sensor connection, index 0x80n12 (Connection type)
- Sensor impedance, index 0x80n1:13
- Excitation frequency (0x80n1:14), excitation voltage (0x80n1:15)
- Sensitivity (0x80n1:16) and maximum travel path (0x80n1:18)
- Setting recommendations of common sensor series
- Notes for RVDTs
- Mechanical cut-off frequency (0x80n1:19 “Mech. operating frequency”)
- User calibration via offset (0x80n1:1C) and gain (0x80n01:1D)
- Password protection for user data
- Lookup table (0x80n1:21 “lookup table length”)
- Direction inversion, index 0x80n0:05 (Sign inversion)