Excitation frequency (0x80n1:14), excitation voltage (0x80n1:15)
Notice | |
Setting and activating the excitation frequency and excitation voltage
|
Excitation frequency (index 0x8001:14)
The EL5072 provides a high-frequency alternating voltage for sensor excitation. Predefined excitation or carrier frequencies are provided for this purpose. Since it is a joint excitation source for both channels, the settings must be made in channel 1.
Index 0x8001:14 "Excitation frequency" | |
---|---|
Setting | Meaning |
1000dec | 1 kHz |
2000dec | 2 kHz |
2500dec | 2.5 kHz |
4000dec | 4 kHz |
5000dec | 5 kHz |
7500dec | 7.5 kHz |
10000dec | 10 kHz |
12500dec | 12.5 kHz |
13000dec | 13 kHz |
15000dec | 15 kHz |
19400dec | 19.4 kHz |
20000dec | 20 kHz |
Excitation voltage (index 0x8001:15)
The following excitation voltages are provided as RMS values:
Index 0x8001:15 "Excitation voltage" | |
---|---|
Setting | Meaning |
500dec | 0.5 Vrms |
1000dec | 1 Vrms |
1500dec | 1.5 Vrms |
2000dec | 2 Vrms |
2500dec | 2.5 Vrms |
3000dec | 3 Vrms |
3500dec | 3.5 Vrms |
4000dec | 4 Vrms |
4500dec | 4.5 Vrms |
5000dec | 5 Vrms |
5500dec | 5.5 Vrms |
6000dec | 6 Vrms |
6500dec | 6.5 Vrms |
7000dec | 7 Vrms |