Configuration data
Index 80n0 IND Boolean settings Ch.n+1 (for n = 0 [channel 1], n = 1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | IND Boolean Settings Ch.n+1 | Maximum | UINT8 | RO | 0x0B (11dec) |
80n0:05 | 0: Signal inversion disabled (default) | BOOLEAN | RW | 0x00 (0dec) | |
80n0:06 | Determines whether reactivation of the command is required: | BOOLEAN | RW | 0x00 (0dec) | |
80n0:08 | 0: Excitation voltage disabled (default) | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0A | 0: User calibration disabled (default) | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0B | 0: "lookup table" disabled (default) | BOOLEAN | RW | 0x00 (0dec) |
Index 80n1 IND Settings Ch.n+1 (for n = 0 [channel 1], n = 1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n1:0 | IND Settings Ch.n+1 | Maximum subindex | UINT8 | RO | 0x21 (33dec) |
80n1:12 | Connection type, selection options. 4dec: “4-wire LVDT” (default) | UINT16 | RW | 0x0004 (4dec) | |
80n1:13 | Sensor impedance setting: 0dec: “High impedance / Marposs®” (default) | UINT16 | RW | 0x0000 (0dec) | |
80n1:14 | Excitation frequency setting 1000dec: 1 kHz | UINT16 | RW | 0x1388 (5000dec) | |
80n1:15 | Excitation voltage setting 500dec: 0.5 Vrms (default) | UINT16 | RW | 0x01F4 (500dec) | |
80n1:16 | Specification of the sensor sensitivity, value in mV/V/mm | REAL32 | RW | 0x42C80000 (100float) | |
80n1:18 | Overall sensor range, symmetrical specification in ±mm | REAL32 | RW | 0x41200000 (10float) | |
80n1:19 | Selection of the filter frequency 20dec: 20 Hz | UINT16 | RW | 0x003C (60dec) | |
80n1:1B | Level at which the position value is to be set to a preset value: 0dec: Input disabled | UINT16 | RW | 0x000A (10dec) | |
80n1:1C | User calibration offset of the position value, default: 0 | REAL32 | RW | 0x00000000 (0float) | |
80n1:1D | User calibration gain of the position value, default: 1 | REAL32 | RW | 0x3F800000 (1float) | |
80n1:21 | Number of x/y values in the lookup table Maximum number = 40dec | UINT16 | RW | 0x000A |
Index 80n5 IND Scaler Settings Ch.n+1 (for n = 0 [channel 1], n = 1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n5:0 | IND Scaler Settings Ch.n+1 | Lookup table with 20 x/y value pairs | UINT8 | RO | 0x28 (40dec) |
80n5:01 | Scaler Value 1 | Lookup x-value 1 | INT32 | RW | 0x00000000 (0dec) |
80n5:02 | Scaler Value 2 | Lookup y-value 1 | INT32 | RW | 0x00000000 (0dec) |
… |
|
|
|
|
|
80n5:27 | Scaler Vaue 39 | Lookup x-value 20 | INT32 | RW | 0x00000000 (0dec) |
80n5:28 | Scaler Value 40 | Lookup y-value 20 | INT32 | RW | 0x00000000 (0dec) |