User calibration via offset (0x80n1:1C) and gain (0x80n01:1D)
An offset and a gain object are available for user calibration of the position value. The new position value is calculated according to the following formula:
New position value = (position value * user gain) + user offset
Index (hex) | Name | Meaning |
---|---|---|
Enable user calibration | Enables user calibration | |
User offset | User offset compensation of the position value, default 0 | |
User gain | User gain compensation of the position value, default 1 |
Note | ||
Changes are not applied when password protection is enabled The entries for user calibration can be protected with a password via index 0xF009 (see chapter Password protection for user data). If password protection is enabled, any changes in the protected objects are not applied. There is no error message!
|