Command object
Index FB00 command
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
FB00:0 | Command | Max. Subindex | UINT8 | RO | 0x03 (3dec) | |
FB00:01 | Request | Commands can be sent to the terminal via the request object. Note the Instructions for entering commands via the System Manager. | OCTET-STRING[2] | RW | {0} | |
0x8010 | Deleting the offset value for both position values | |||||
0x8011 | Deleting the offset value for position value of channel 1 | |||||
0x8012 | Deleting the offset value for position value of channel 2 | |||||
FB00:02 | Status | Status of the command currently being executed 0: Command executed without error 255: Command is being executed | UINT8 | RO | 0x00 (0dec) | |
FB00:03 | Response | Optional return value of the command | OCTET-STRING[4] | RO | {0} | |