Selecting the sensor connection, index 0x80n1:12 (Connection type)
The following connection options are available:
Index 0x80n1:12 "Connection type" | see Connection | |
|---|---|---|
Setting | Meaning | |
4dec: "4-wire LVDT" | 4-wire LVDT touch probe | 4-wire LVDT touch probe, |
5dec: "5-wire LVDT" | 5-wire LVDT touch probe | |
6dec: "6-wire LVDT" | 6-wire LVDT touch probe | |
13dec: "3-wire Half Bridge" | 3-wire inductive half bridge | |
15dec: "5-wire Half Bridge" | 5-wire inductive half bridge | |
45dec: "5-wire LVDT type 2" | 5-wire LVDT touch probe with ground potential | 5-wire LVDT type 2 touch probe (see note) |
The correct connections of the EL5072 are described in chapter EL5072 - Connection. All necessary bridges are automatically switched in the terminal. See also Chapter Setting recommendations of common sensor series.
Notice | |
Setting for Mahr®-compatible sensors Mahr®-compatible sensors are connected using 5 wires. Since the fifth line is not a signal line but a virtual ground, use the 4-wire LVDT mode in index 0x80n1:12 "Connection type". |