LVDT connection

4-wire LVDT connection

LVDT connection 1:Fig.30: Connection 4-wire LVDT

5-wire LVDT connection

LVDT connection 2:Fig.31: Connection 5-wire LVDT

6-wire LVDT connection

LVDT connection 3:Fig.32: Connection 6-wire LVDT

5-wire LVDT Mahr connection

LVDT connection 4:Fig.33: Connection for 5-wire LVDT Mahr circuit

Notice

Setting for Mahr®-compatible sensors

Mahr®-compatible sensors are connected using 5 wires. Since the fifth line is not a signal line but a virtual ground, use the 4-wire LVDT mode in index 0x80n1:12 "Connection type".

5-wire LVDT type 2 pin assignment (from FW04, ESI Revision-0019)

LVDT connection 5:Fig.34: Connection 5-wire LVDT type 2

Notice

Note 5-wire LVDT type 2

  • With the "5-wire LVDT type 2" integration, the Usens+ line is connected to a ground potential.