EL5072 – Connection
Terminal point | No. | Comment | |
|---|---|---|---|
DI+ Ch 1 | 1 | + Digital input 24 VDC channel 1 |
|
DI- Ch 1 | 9 | - Digital input channel 1 | |
DI+ Ch 2 | 8 | + Digital input 24 VDC channel 2 | |
DI- Ch 2 | 16 | - Digital input channel 2 | |
Usense+ Ch 1 | 2 | + input reference voltage channel 1 | the user only has to
|
Usense- Ch 1 | 10 | - input reference voltage channel 1 | |
Usig+ Ch 1 | 3 | + input measuring voltage channel 1 | |
Usig- Ch 1 | 11 | - input measuring voltage channel 1 | |
Uexc+ Ch 1 | 4 | + input excitation voltage channel 1 | |
Uexc- Ch 1 | 12 | - input excitation voltage channel 1 | |
Uexc+ Ch 2 | 5 | + input excitation voltage channel 2 | |
Uexc- Ch 2 | 13 | - input excitation voltage channel 2 | |
Usig+ Ch 2 | 6 | + input measuring voltage channel 2 | |
Usig- Ch 2 | 14 | - input measuring voltage channel 2 | |
Usense+ Ch 2 | 7 | + input reference voltage channel 2 | |
Usense- Ch 2 | 15 | - input reference voltage channel 2 | |
Notice | |
Setting and activating the excitation frequency and excitation voltage
|