Calibration
![]() | Use of the term "calibration The concept "calibration", which has historical roots at Beckhoff, is used here even if it has nothing to do with the deviation statements of a calibration certificate. Actually, this is a description of the vendor or customer calibration data/adjustment data used by the device during operation in order to maintain the assured measuring accuracy. |
User scaling, index 0x8000:01 / 0x8010:01
The user scaling is enabled via index 0x8000:01 / 0x8010:01. Parameterization takes place via the indices.
Vendor calibration, index 0x800F / 0x801F
The vendor calibration is enabled via index 0x8000:0B / 0x8010:0B. Parameterization takes place via the indices
- 0x800F:01 / 0x801F:01
Calibration offset - 0x800F:02 / 0x01F:02
Calibration gain - 0x800F:03 / 0x01F:03
Calibration offset (input RL) - 0x800F:04 / 0x801F:04
Calibration gain (input RL) - 0x800F:05 / 0x801F:05
(no function, only present for compatibility reasons) - 0x800F:06 / 0x801F:06
(no function, only present for compatibility reasons)
User calibration, index 0x8000:17 / 0x8010:17, 0x8000:18 / 0x8010:18
The user calibration is enabled via index 0x80x0:0A. Parameterization takes place via the indices.
Process data calculation
The terminal records measured values continuously and places the raw values of its A/D converter into the ADC raw value object 0x800E:01 / 0x801E:01 or 0x800E:02 / 0x801E:02. The calculation of the correction with the vendor calibration values takes place after each acquisition of the analog signal. User scaling then follows (optionally):
YH = (XADC - BK) x AK | measured value after vendor calibration (corresponds to YA if index 0x8000:0A / 0x8010:0A inactive) |
Y = Y x A x 2 + B A H W -16 W | Measured value after the user scaling |
Key
Name | Name | Index (hex) |
---|---|---|
XADC | Output value of the A/D converter | |
BK | Vendor calibration offset (can only be changed if the object "Producer codeword" 0xF008 is set) | |
AK | Vendor calibration gain (can only be changed if the object "Producer codeword" 0xF008 is set) | |
BW | User scaling offset (can be enabled via index 0x8000:0A / 0x8010:0A) | |
AW | User scaling gain (can be enabled via index 0x8000:0A / 0x8010:0A) | |
YA | Process data for controller | - |