Standard objects
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL3204-0162 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 00 |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 01 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0C843052 (209989714dec) |
1018:03 | Revision | Revision number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F00:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 1802 AI TxPDO-Par Standard Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1802:0 | AI TxPDO-Par Standard Ch.1 | PDO parameter AI TxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1 | OCTET-STRING[2] | RO | 03 1A |
Index 1803 AI TxPDO-Par Compact Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1803:0 | AI TxPDO-Par Compact Ch.1 | PDO parameter AI TxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 | OCTET-STRING[2] | RO | 02 1A |
Index 1804 AI TxPDO-Par Standard Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1804:0 | AI TxPDO-Par Standard Ch.2 | PDO parameter AI TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 | OCTET-STRING[2] | RO | 05 1A |
Index 1805 AI TxPDO-Par Compact Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1805:0 | AI TxPDO-Par Compact Ch.2 | PDO parameter AI TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1805:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET-STRING[2] | RO | 04 1A |
Index 1A00 RTD TxPDO-Map Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | RTD TxPDO-Map Ch.1 | PDO Mapping RTD TxPDO 1 | UINT8 | RW | 0x09 (9dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RW | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RW | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RW | 0x6000:03, 2 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RW | 0x6000:05, 2 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RW | 0x6000:07, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (7 bits align) | UINT32 | RW | 0x0000:00, 7 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x0F (TxPDO-State)) | UINT32 | RW | 0x6000:0F, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x10 (TxPDO-Toggle)) | UINT32 | RW | 0x6000:10, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (RTD Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RW | 0x6000:11, 16 |
Index 1A01 RTD TxPDO-Map Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | RTD TxPDO-Map Ch.2 | PDO Mapping RTD TxPDO 2 | UINT8 | RW | 0x09 (9dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RW | 0x6010:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x02 (Overrange)) | UINT32 | RW | 0x6010:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x03 (Limit 1)) | UINT32 | RW | 0x6010:03, 2 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x05 (Limit 2)) | UINT32 | RW | 0x6010:05, 2 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RW | 0x6010:07, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (7 bits align) | UINT32 | RW | 0x0000:00, 7 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x0F (TxPDO-State)) | UINT32 | RW | 0x6010:0F, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x10 (TxPDO-Toggle)) | UINT32 | RW | 0x6010:10, 1 |
1A01:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (RTD Inputs Ch.2), entry 0x11 (Value)) | UINT32 | RW | 0x6010:11, 16 |
Index 1A02 AI TxPDO-Map Standard Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A02:0 | AI TxPDO-Map Standard Ch.1 | PDO Mapping AI TxPDO 1 | UINT8 | RW | 0x0A (10dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RW | 0x6020:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RW | 0x6020:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RW | 0x6020:03, 2 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RW | 0x6020:05, 2 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RW | 0x6020:07, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (1 bit align) | UINT32 | RW | 0x0000:00, 1 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (6 bits align) | UINT32 | RW | 0x0000:00, 6 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x1802 (AI TxPDO-Par Standard Ch.1), entry 0x07 (TxPDO-State)) | UINT32 | RW | 0x1802:07, 1 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x1802 (AI TxPDO-Par Standard Ch.1), entry 0x09 (TxPDO-Toggle)) | UINT32 | RW | 0x1802:09, 1 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RW | 0x6020:11, 16 |
Index 1A03 AI TxPDO-Map Compact Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A03:0 | AI TxPDO-Map Compact Ch. 1 | PDO Mapping AI TxPDO 2 | UINT8 | RW | 0x01 (1dec) |
1A03:09 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RW | 0x6020:11, 16 |
Index 1A04 AI TxPDO-Map Standard Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A04:0 | AI TxPDO-Map Standard Ch.2 | PDO Mapping AI TxPDO 3 | UINT8 | RO | 0x0A (10dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6030 :01, 1 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6030 :02, 1 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6030 :03, 2 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6030:05, 2 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6030 :07, 1 |
1A04:06 | SubIndex 006 | 6. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A04:07 | SubIndex 007 | 7. PDO Mapping entry (6 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A04:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x1804 (AI TxPDO-Par Standard Ch.2), entry 0x07 (TxPDO-State)) | UINT32 | RO | 0x1804:07, 1 |
1A04:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x1804 (AI TxPDO-Par Standard Ch.2), entry 0x09 (TxPDO-Toggle)) | UINT32 | RO | 0x1804:09, 1 |
1A04:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x11 (Value)) | UINT32 | RW | 0x6030 :11, 16 |
Index 1A05 AI TxPDO-Map Compact Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A05:0 | AI TxPDO Map Compact Ch.2 | PDO Mapping AI TxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x11 (Value)) | UINT32 | RO | 0x6030 :11, 16 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x00 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x04 (4dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A04 (6660dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RW | 0x00000384 (900dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00002710 (10000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Max. Delay time | Min. time between SYNC1 event and the reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:08 | Command |
The entries 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Max. Delay time | Max. time between SYNC1 event and the reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | currently reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Module list | Max. Subindex | UINT32 | RW | 0x04 (4dec) |
F010:01 | Subindex 001 | RDT profiles | UINT32 | RW | 0x00000140 (320dec) |
F010:02 | Subindex 002 | RDT profiles | UINT32 | RW | 0x00000140 (320dec) |
F010:03 | Subindex 003 | AI profiles | UINT32 | RW | 0x0000012C (300dec) |
F010:04 | Subindex 004 | AI profiles | UINT32 | RW | 0x0000012C (300dec) |