Product overview digital HD input/output terminals
Digital input terminals 24 VDC, direct plug-in / Push-in
Product name | Number of inputs | Input filter | Wiring | Specification | Connection method |
---|---|---|---|---|---|
4 | 3 ms | 3-Wire | EN61131-2, Type 1/3 | direct plug-in / push-in | |
4 | 10 µs | 3-Wire | EN61131-2, Type 1/3 | ||
8 | 3 ms | 2-Wire | EN61131-2, Type 1/3 | ||
16 | 3 ms | 1-Wire | EN61131-2, Type 1/3 | ||
16 | 10 µs | 1-Wire | EN61131-2, Type 1/3 | ||
16 | 3 ms | 1-Wire | Ground switching | ||
16 | 10 µs | 1-Wire | Ground switching |
Digital input terminals 24 VDC, flat-ribbon cable
Product name | Number of inputs | Input filter | Specification | Connection method |
---|---|---|---|---|
16 | 3 ms | EN61131-2, Type 1/3 | Flat-ribbon cable | |
16 | 3 ms | Ground switching | Flat-ribbon cable | |
16 | 10 µs | EN61131-2, Type 1/3 | Flat-ribbon cable | |
16 | 10 µs | Ground switching | Flat-ribbon cable |