Introduction

HD EtherCAT Terminals, 8 digital input channels, 24 VDC, two-wire connection
The EL1808 digital input terminal acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation device. The EtherCAT Terminal contains eight channels, consisting of signal input and 24 VDC, whose signal state is indicated by LEDs. The power contacts are connected through.
In the EtherCAT Terminal EL1808, the reference ground for all inputs is the 0 V power contact. The conductors can be connected without tools in the case of single-wire conductors using a direct plug-in technique.
The HD EtherCAT Terminals (High Density) with increased packing density are equipped with 16 connection points in the housing of a 12-mm terminal block.