Introduction

HD EtherCAT Terminals, 8 digital input- and output channels, 24 VDC
The digital EtherCAT Terminal EL1859 combines eight digital inputs and eight digital outputs on a single device. The inputs have a 3.0 ms filter. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The signal state of the channels is indicated by LEDs.
The reference ground for all inputs is the 0 V power contact, the outputs are supplied via the 24 V power contact. The conductors can be connected without tools in the case of single-wire conductors using a direct plug-in technique.
The HD EtherCAT Terminals (High Density) with increased packing density are equipped with 16 connection points in the housing of a 12-mm terminal block.