Introduction
HD EtherCAT Terminals, 16 digital input channels, 24 VDC, type 3, ribbon cable connection
The EL1862-00x0 and EL1872-00x0 digital input terminals offer a very compact design with their 16 channels. A 20-pin connector enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels. 16 LEDs display the logical signal states of the inputs.
The variants have different input filters and specifications:
Product name | Input filter | Specification |
|---|---|---|
EL1862 | 3 ms typ. | EN61131-2, type 1/3 |
EL1862-0010 | 3 ms typ. | Ground switching |
EL1872 | 10 µs typ. | EN61131-2, type 1/3 |
EL1872-0010 | 10 µs typ. | Ground switching |