0x80n0 | Configuration data
Index 80n0 AI Settings Ch. (n+1), (for n = 0 (Ch. 1) … n = 1 (Ch. 2))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | AI Settings | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
80n0:01 | Enable user scale | User scaling is enabled. | BOOLEAN | RW | 0x00 (0dec) |
80n0:02 | Presentation | 0: Signed presentation | BIT3 | RW | 0x00 (0dec) |
80n0:05 | Siemens Bits | The S5 bits are displayed in the three low-order bits. | BOOLEAN | RW | 0x00 (0dec) |
80n0:06 | Enable Filter 1 | Enables filter 1, which makes PLC-cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x01 (1dec) |
80n0:07 | Enable Limit 1 | Enables limit 1 | BOOLEAN | RW | 0x00 (0dec) |
80n0:08 | Enable Limit 2 | Enables limit 2 | BOOLEAN | RW | 0x00 (0dec) |
80n0:0A | Enable User Calibration | Enables the user calibration | BOOLEAN | RW | 0x00 (0dec) |
80n0:0B | Enable Vendor Calibration | Enables the vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
80n0:0E | Swap Limit Bits | Swaps the limit bits | BOOLEAN | RW | 0x00 (0dec) |
80n0:11 | User Scale Offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | User Scale Gain | User scale gain. | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Limit 1 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) |
80n0:14 | Limit 2 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) |
80n0:15 | Filter Settings | This object determines the digital filter settings, if it is enabled via “Enable Filter” (index 0x8000:06). 0: 50 Hz FIR | UINT16 | RW | 0x0000 (0dec) |
80n0:17 | User Calibration Offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80n0:18 | User Calibration Gain | User calibration gain | INT16 | RW | 0x4000 (16384dec) |
![]() | The filter characteristics are set via index 0x8000:15 The filter frequencies are set for all channels centrally via index 0x8000:15 (channel 1). All other corresponding indices 0x80n0:15 have no parameterization function! The latest firmware version (see status table) returns an EtherCAT-compliant error message, if the filter characteristics of other channels (index 0x80n0:06, 0x80n0:15) are set. |
Index 80nC AI User Calibration Data Ch. (n+1), (for n = 0 (Ch. 1) … n = 1 (Ch. 2))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nC:0 | AI User Calibration Data | Max. subindex | UINT8 | RO | 0x0D (13dec) |
80nC:01 | Calibration Date | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} |
80nC:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
80nC:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
80nC:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
80nC:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
80nC:0D | S1n | Real32 coefficient S1n | REAL32 | RW | 0x00000000 (0dec) |
Index 80nD AI Advanced Settings Ch. (n+1), (for n = 0 (Ch. 1) … n = 1 (Ch. 2))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nD:0 | AI Advanced Settings | Max. subindex | UINT8 | RO | 0x2A (42dec) |
80nD:11 | Input Interface | Input Interface values: 0 – None | UINT16 | RW | 0x0002 (2dec) |
80nD:12 | Integer Scaler | Integer Scaler values: 0 – Extended Range | UINT16 | RW | 0x0000 (0dec) |
80nD:17 | Low Range Error | “Low Range” limit value (see chapter “Range error”) | INT32 | RW | 0xFFFF8000 (-32768dec) |
80nD:018 | High Range Error | “High Range” limit value (see chapter “Range error”) | INT32 | RW | 0x00007FFF (32767dec) |
80nD:1A | Filter 2 Settings | Filter 2 Settings values: 0 – Off | UINT16 | RW | 0x0000 (0dec) |
80nD:1C | User Scale Offset (Real32) | User scale offset (Real32) | REAL32 | RW | 0x00000000 (0.0) |
80nD:1D | User Scale Gain (Real32) | User scale gain (Real32) | REAL32 | RW | 0x3F800000 (1.0) |
80nD:27 | Low Range Error (Real32) | “Low Range (Real32)” limit value (see chapter “Range error”) | REAL32 | RW | 0xC12BCC79 (-10.7374201) |
80nD:28 | High Range Error (Real32) | “High Range (Real32)” limit value (see chapter “Range error”) | REAL32 | RW | 0x412BCC79 (10.7374201) |
80nD:29 | Limit 1 (Real32) | Limit 1 limit value | REAL32 | RW | 0x00000000 (0.0) |
80nD:2A | Limit 2 (Real32) | Limit 2 (INT16) in the AI settings is adjusted automatically | REAL32 | RW | 0x00000000 (0.0) |
80nD:2B | Steady State Window | Time constant for the “Steady State” bit (see chapter “Steady State”) | UINT16 | RW | 0x0064 (100dec) |
80nD:2C | Steady State Tolerance | Tolerance window for the “Steady State” bit | REAL32 | RW | 0x3F800000 (1065353216dec) |
80nD:2D | Low Range Warning (Real32) | “Low Range (Real32)” warning limit value (see chapter “Range Warning”) | REAL32 | RW | 0xC1200000 (-1054867456dec) |
80nD:2E | High Range Warning (Real32) | “High Range (Real32)” warning limit value (see chapter “Range Warning”) | REAL32 | RW | 0x41200000 (1092616192dec) |
