Range Warning

The Range Warning functional unit monitors the measured value according to 2 limit values (min. and max.), counts overrange/underrange, and reports this as a warning (Warning bit in the status). There is no limitation of measured values.
In the default setting, the Range Warning limit values are set to the negative and positive nominal full scale value, e.g. in the “±10 V” measuring range to Low Range Warning = -10.7 V and High Range Warning = +10.7 V, when the limit is exceeded, it is then output as an error in the PDO status and LED.

Index

Name

0x80nD:2D

Low Range Warning

0x80nD:2E

High Range Warning

Notice

Range Warning 1:

Changing the interface or IntegerScaler

If you modify interface 0x80nD:11 or IntegerScaler 0x80nD:12 (Extended/Legacy Range), the limit values will be reset to the default settings specified in the interface!

Result

PDO AI Status

Error bit

0x90n0:1D

Underrange Warning Counter

0x90n0:1E

Overrange Warning Counter

Resetting to the default setting according to the interface is done by

Range Warning 2:
Fig.43: CoE Index 0xFB00, DEV Command

During command execution, “Status” 255 “busy” is displayed in index 0xFB00:02, “0” means “successfully completed”.

The firmware responds to an unknown command with

Range Warning 3:
Fig.44: General parameter incompatibility reason, 0x06040043